Product  LTX300M-F10-SSI2-GAF1-X3-H1161

Pressure-Resistant Linear Position Sensor

SSI

Order number: 1540225
    • Suited for hydraulic cylinders
    • The sensor is pressure resistant up to 340 bar (permanent), 680 bar (short-term)
    • Shock-proof up to 100g
    • Status displayed via 3 color LED
    • Resolution 0,005 mm
    • Operating temperature rod -40 °C…+105 °C
    • Operating temperature electronics -40 °C…+85 °C
    • Protection class IP68
    • 7…30 V DC power supply
    • SSI - output, gray coded, 25 bit
    • M12 x 1 connector
#

Technical Data

Product type Pressure-Resistant Linear Position Sensor

Please confirm the format

Mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top